1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Die Mate Modular Head SDH Type Compatible Tip

Super Die Mate Modular Head SDH Type Compatible Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 276.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel

Part Number
RDGT07T2MOE-JC8015
RDGT07T2MOE-JC8050
RDGT1004MOE-JC8015
RDGT1004MOE-JC8050
RDGT1004MOT-JC8015
RDGT1004MOT-JC8050
RDMT07T2MOE-JC8050
RDMT1004MOE-JC8050
RDMT1004MOT-JC8050
RDMW07T2MOT-JC5040
RDMW07T2MOT-JC8015
RDMW1004MOT-JC5040
RDMW1004MOT-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Dimensions/T
(mm)
Material type Dimensions/φDc
(mm)
Dimensions/φD
(mm)
Accuracy Breaker Y/N Details Type

฿ 385.56

DJT INDEXABLE TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material2.7JC801572.8GAvailableR Honing-MOE Type / Low Resistance Type

฿ 373.50

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy2.7JC805072.8GAvailableR Honing-MOE Type / Low Resistance Type

฿ 465.38

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.1JC8015104.4GAvailableR Honing-MOE Type / Low Resistance Type

฿ 465.38

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.1JC8050104.4GAvailableR Honing-MOE Type / Low Resistance Type

฿ 465.38

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.1JC8015104.4GAvailableAngle Honing - MOT Type / Low Resistance Type

฿ 465.38

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.1JC8050104.4GAvailableAngle Honing - MOT Type / Low Resistance Type

฿ 276.71

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy2.7JC805072.8MAvailableR Honing-MOE Type / Low Resistance Type

฿ 338.39

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.1JC8050104.4MAvailableR Honing-MOE Type / Low Resistance Type

฿ 338.39

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.1JC8050104.4MAvailableAngle Honing - MOT Type / Low Resistance Type

฿ 276.71

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel2.7JC504072.8MNAAngle Honing - MOT Type / Standard Type

฿ 276.71

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material2.7JC801572.8MNAAngle Honing - MOT Type / Standard Type

฿ 338.39

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel4.1JC5040104.4MNAAngle Honing - MOT Type / Standard Type

฿ 338.39

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.1JC8015104.4MNAAngle Honing - MOT Type / Standard Type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners 1
Material PVD Coating Machining Application For stainless steel or steel Specifications With Breaker