1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Diemaster Modular Head SDH Type (Part Number)

DJT MILLING CHIP

Super Diemaster Modular Head SDH Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,864.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports from cast iron and general steel to stainless steel, titanium and Inconel

Part Number
SDH-3350-R10-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. (mm)
(φ)
Finish category Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimension R
(mm)
Type Component: Clamp screw Component: Clamp set Component: wrench Dimensions MD
(mm)
Supported tips With/Without Coolant Holes Application

฿ 16,416.23

DJT MILLING CHIP 1 Piece(s) 6 Day(s) 35Finishing34332225Regular TypeDSW-410HDCM-18A-15M16RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

Loading...

  1. 1

Basic Information

Machining Application Plane / Other Mounting Method Centering Plug

Please check the type/dimensions/specifications of the part SDH-3350-R10-M16 in the Super Diemaster Modular Head SDH Type series.

Products with similar specification

Part Number
SDH-2250-R10-M12
SDH-2280-R10-M12
SDH-2300-R10-M16
SDH-3350-R12-M16
SDH-4350-R10-M16
SDH-4400-R12-M16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipO.D. (mm)
(φ)
Finish category Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimension R
(mm)
Type Component: Clamp screw Component: Clamp set Component: wrench Dimensions MD
(mm)
Supported tips With/Without Coolant Holes Application

฿ 13,343.13

1 Piece(s) 6 Day(s) 25Finishing23523175Regular TypeCSW-408HDCM-18A-08SDM12RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

฿ 13,343.13

1 Piece(s) 6 Day(s) 28Finishing23525175Regular TypeCSW-408HDCM-18A-15M12RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

฿ 14,367.49

1 Piece(s) 6 Day(s) 30Finishing24328225Regular TypeCSW-408HDCM-18A-15M16RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

฿ 18,464.96

1 Piece(s) 6 Day(s) 35Finishing34332226Multi-edged typeDSW-410H-A-15M16RD○○1204M0・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

฿ 22,469.30

1 Piece(s) 6 Day(s) 35Finishing44332225Multi-edged typeCSW-408H-A-15M16RD○○1004M0・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

฿ 22,469.30

1 Piece(s) 6 Day(s) 40Finishing44332266Multi-edged typeDSW-410H-A-15M16RD○○1204M0・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining