1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super End Chipper SEC Type - Compatible Tip

Super End Chipper SEC Type - Compatible Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

Part Number
ZPMT160420L-JC5015
ZPMT160420L-JC5040
ZPMT160420LP-FZ15
ZPMT160430L-JC5015
ZPMT160430L-JC5040
ZPMT160430LP-FZ15
ZPMT160432L-JC5015
ZPMT160432L-JC5040
ZPMT160432LP-FZ15
ZPMT170508R-JC5015
ZPMT170508R-JC5040
ZPMT170516R-JC5015
ZPMT170516R-JC5040
ZPMT170520R-JC5015
ZPMT170520R-JC5040
ZPMT170530R-JC5015
ZPMT170530R-JC5040
ZPMT180508L-JC5015
ZPMT180508L-JC5040
ZPMT180516L-JC5015
ZPMT180516L-JC5040
ZPMT180520L-JC5015
ZPMT180520L-JC5040
ZPMT180530L-JC5015
ZPMT180530L-JC5040
ZPMT200508L-JC5015
ZPMT200508L-JC5040
ZPMT200516L-JC5015
ZPMT200516L-JC5040
ZPMT200520L-JC5015
ZPMT200520L-JC5040
ZPMT200530L-JC5015
ZPMT200530L-JC5040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Dimension / r ε
(mm)
Material type Details Type Material

฿ 527.06

DJT MILLING HOLDER_CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5252JC5015Tip bladePVD Coating

฿ 527.06

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel16.454.769.5252JC5040Tip bladePVD Coating

฿ 461.75

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5252FZ15Tip blade, polished tip for aluminumCarbide alloy

฿ 527.06

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5253JC5015Tip bladePVD Coating

฿ 527.06

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel16.454.769.5253JC5040Tip bladePVD Coating

฿ 461.75

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5253FZ15Tip blade, polished tip for aluminumCarbide alloy

฿ 527.06

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5253.2JC5015Tip bladePVD Coating

฿ 527.06

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel16.454.769.5253.2JC5040Tip bladePVD Coating

฿ 461.75

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material16.454.769.5253.2FZ15Tip blade, polished tip for aluminumCarbide alloy

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material175.56110.8JC5015Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel175.56110.8JC5040Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material175.56111.6JC5015Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel175.56111.6JC5040Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material175.56112JC5015Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel175.56112JC5040Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material175.56113JC5015Peripheral BladePVD Coating

฿ 566.97

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel175.56113JC5040Peripheral BladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material185.56110.8JC5015Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel185.56110.8JC5040Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material185.56111.6JC5015Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel185.56111.6JC5040Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material185.56112JC5015Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel185.56112JC5040Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material185.56113JC5015Tip bladePVD Coating

฿ 610.51

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel185.56113JC5040Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20.45.56110.8JC5015Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel20.45.56110.8JC5040Tip bladePVD Coating

฿ 650.42

DJT MILLING HOLDER_CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20.45.56111.6JC5015Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel20.45.56111.6JC5040Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20.45.56112JC5015Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel20.45.56112JC5040Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material20.45.56113JC5015Tip bladePVD Coating

฿ 650.42

DJT MILLING CHIP 10 Piece(s) 6 Day(s) Steel20.45.56113JC5040Tip bladePVD Coating

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Available corners 2
Machining Application For multi-functional machining Features Polishing Tip Extension for Aluminum