1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Ball SWB Type Compatible Tip

Swing Ball SWB Type Compatible Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 374.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
IM-SP32GS-JC5015
IM-SP32GS-JC5040
IM-SP43GS-JC5040
SPGA090304-JC5040
SWB232HM-G-JC5040
SWB232HM-G-JC8015
SWB232HS-G-JC5040
SWB232HS-G-JC8015
SWB232MMW-G-JC8015
SWB232MSW-G-JC8015
SWB240HMN-JC5040
SWB240HMN-JC8015
SWB240HSN-JC5040
SWB240HSN-JC8015
SWB240MMW-JC8015
SWB240MSW-JC8015
SWB250HMN-N-JC5040
SWB250HMN-N-JC8015
SWB250HSN-N-JC5040
SWB250HSN-N-JC8015
SWB250MMW-JC8015
SWB250MSW-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) work material Available corners Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Material type Dimensions/R
(mm)
Dimensions/R
(mm)
Details Type

฿ 374.67

DJT MILLING HOLDER_CHIP 10 Piece(s) 5 Day(s) S (Square)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material49.5253.189.525JC5015-0.8Peripheral Blade

฿ 374.67

DJT MILLING CHIP 10 Piece(s) 5 Day(s) S (Square)Steel49.5253.189.525JC5040-0.8Peripheral Blade

฿ 476.26

DJT MILLING CHIP 10 Piece(s) 5 Day(s) S (Square)Steel412.74.7612.7JC5040-0.8Peripheral Blade

฿ 822.76

DJT MILLING CHIP 10 Piece(s) 6 Day(s) S (Square)Steel49.5253.189.525JC5040-0.4Peripheral Blade

฿ 2,177.90

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel2265.3516JC504016-Main blade

฿ 2,177.90

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material2265.3516JC801516-Main blade

฿ 1,503.05

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel231.75.3513.9JC504016-Auxiliary blade

฿ 1,503.05

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material231.75.3513.9JC801516-Auxiliary blade

฿ 1,597.38

DJT MILLING CHIP 10 Piece(s) 6 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material2265.3516JC801516-Main blade

฿ 1,103.95

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material231.75.3513.9JC801516-Auxiliary blade

฿ 2,587.89

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel220.46.8520.8JC504020-Main blade

฿ 2,587.89

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material220.46.8520.8JC801520-Main blade

฿ 1,887.64

DJT MILLING CHIP 10 Piece(s) 6 Day(s) OtherSteel237.56.8516.3JC504020-Auxiliary blade

฿ 1,887.64

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material237.56.8516.3JC801520-Auxiliary blade

฿ 1,887.64

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material220.46.8520.8JC801520-Main blade

฿ 1,383.32

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material237.56.8516.3JC801520-Auxiliary blade

฿ 2,925.31

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel234.4725.7JC504025-Main blade

฿ 2,925.31

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material234.4725.7JC801525-Main blade

฿ 2,203.29

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel242.6720.8JC504025-Auxiliary blade

฿ 2,203.29

DJT MILLING CHIP 10 Piece(s) 5 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material242.6720.8JC801525-Auxiliary blade

฿ 1,945.82

DJT MILLING CHIP 10 Piece(s) 9 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material234.4725.7JC801525-Main blade

฿ 1,466.89

DJT MILLING CHIP 10 Piece(s) 9 Day(s) OtherSteel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material242.6720.8JC801525-Auxiliary blade

Loading...

  1. 1

Basic Information

Clearance angle Other Material PVD Coating Machining Application For Coarse Finishing / Shaping