Hole Drilling, Sigma Drill-Hard, DZ-DHS-02

Brand :
DIJET

Caution

    Product Description

    tool with excellent wear resistance.
    [Features]
    ・High body rigidity
    ・High breakage and chipping resistance
    ・High heat and abrasion resistance
    ・Significantly improved chipping resistance

    Features

    ●The core thickness is made 1.6times or more the general carbide drill, and the bending rigidity of the main body has been greatly improved.
    ●The DZ coating with high acid-resistance is adopted, and heat resistance and wear resistance are improved.
    ●By ad

    Usage

    ●Work Material: Hardened Steel(hardness 70HRC compliant)

    Specification

    ●Surface Treatment: DZ Coating(TiAlN type)
    ●Effective Processing Height: 5D (cutting diameter x 5)

    Materials

    ●Ultra-Fine Particle Alloy (Carbide)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hole Drilling, Sigma Drill-Hard, DZ-DHS-02 | DIJET | MISUMI Thailand