(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The rigidity of the main body, breakage resistance, and pitting resistance are high, and the high resistance to heat and abrasion greatly improves wear resistance and achieves long life.
Part Number |
---|
DZ-DHL0310 |
DZ-DHL0320 |
DZ-DHL0340 |
DZ-DHL0350 |
DZ-DHL0360 |
DZ-DHL0370 |
DZ-DHL0390 |
DZ-DHL0410S5 |
DZ-DHL0430S5 |
DZ-DHL0440S5 |
DZ-DHL0460S5 |
DZ-DHL0470S5 |
DZ-DHL0480S5 |
DZ-DHL0490S5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Dimensions/Ds (φ mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,152.00 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.1 | 25 | 70 | 4 | ||
฿ 4,152.00 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.2 | 25 | 70 | 4 | ||
฿ 4,532.96 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.4 | 25 | 80 | 4 | ||
฿ 4,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.5 | 25 | 80 | 4 | ||
฿ 4,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.6 | 30 | 80 | 4 | ||
฿ 4,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.7 | 30 | 80 | 4 | ||
฿ 4,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 3.9 | 30 | 80 | 4 | ||
฿ 4,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.1 | 30 | 80 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.3 | 30 | 85 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.4 | 30 | 85 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.6 | 35 | 85 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.7 | 35 | 85 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.8 | 35 | 85 | 5 | ||
฿ 5,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 7 Day(s) | 4.9 | 35 | 85 | 5 |
Loading...
work material | Quenched and tempered steel / high hardness steel | Tool Material Type | Carbide | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiAlN | With/without Oil Hole | NA |
Features | High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improved | Machining Application | Drilling | Specifications | Drill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15° |
How can we improve?
How can we improve?