1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES3 Type

Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES3 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,023.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
AL-SEES3080
AL-SEES3160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 3,023.27

DJT SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 812865

฿ 8,458.34

DJT SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 16241695

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Side / Groove / Plunging (Z feed) Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Processing Applications Sharp Edge, Shoulder Milling, Grooving, Pocketing Helical Processing and Plunging Processing Features Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. Uses short flute to maintain high rigidity. 1.5 times more machining performance than 2-flute types. Multifunctional machining such as inrush processing and unfolding processing can be performed.
Specifications Torsion Angle 45°/ Blade Length 1.5 Dc