(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,500.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 2 | 4 | 4 | 40 | ||
฿ 1,500.00 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 2.5 | 5 | 4 | 40 | ||
฿ 1,559.86 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 6 | 6 | 50 | ||
฿ 1,631.85 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 3.5 | 7 | 6 | 50 | ||
฿ 1,635.84 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 4 | 8 | 6 | 50 | ||
฿ 1,795.12 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 4.5 | 9 | 6 | 50 | ||
฿ 1,798.67 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 10 | 6 | 55 | ||
฿ 1,871.31 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 5.5 | 11 | 6 | 55 | ||
฿ 1,874.65 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 12 | 6 | 55 | ||
฿ 2,339.35 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 6.5 | 13 | 6 | 55 | ||
฿ 2,341.41 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 7 | 14 | 8 | 65 | ||
฿ 2,518.95 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 7.5 | 15 | 8 | 65 | ||
฿ 2,520.52 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 8 | 16 | 8 | 65 | ||
฿ 3,128.49 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 8.5 | 17 | 8 | 65 | ||
฿ 3,128.39 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 9 | 18 | 10 | 70 | ||
฿ 3,155.70 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 9.5 | 19 | 10 | 70 | ||
฿ 3,155.53 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 20 | 10 | 70 | ||
฿ 4,349.56 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 12 | 24 | 12 | 80 | ||
฿ 6,818.67 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 13 | 26 | 12 | 85 | ||
฿ 5,977.79 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 14 | 28 | 16 | 95 | ||
฿ 7,961.53 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 15 | 30 | 16 | 95 | ||
฿ 7,264.66 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 32 | 16 | 95 | ||
฿ 10,943.90 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 18 | 36 | 20 | 115 | ||
฿ 11,866.56 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 20 | 40 | 20 | 115 | ||
฿ 18,247.24 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 21 | 42 | 25 | 130 | ||
฿ 14,715.96 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 22 | 44 | 25 | 130 | ||
฿ 19,009.15 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 23 | 46 | 25 | 130 | ||
฿ 16,479.88 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 24 | 48 | 25 | 130 | ||
฿ 21,294.86 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 25 | 50 | 25 | 130 | ||
฿ 22,965.67 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 26 | 52 | 32 | 130 | ||
฿ 28,913.91 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 27 | 54 | 32 | 130 | ||
฿ 24,213.98 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 28 | 56 | 32 | 140 | ||
฿ 35,771.05 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 29 | 58 | 32 | 140 | ||
฿ 29,397.18 | SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 30 | 60 | 32 | 140 |
Loading...
work material | Aluminum / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Processing Applications | Sharp Edge, Shoulder Milling, Grooving | Features | Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. |
Specifications | Torsion Angle 45°/ Short blade length (2 Dc) |
How can we improve?
How can we improve?