(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
AL-SEES3060-XLS-R02 |
AL-SEES3080-XLS-R02 |
AL-SEES3100-XLS-R02 |
AL-SEES3120-XLS-R02 |
AL-SEES3140-XLS-R02 |
AL-SEES3160-XLS-R02 |
AL-SEES3180-XLS-R02 |
AL-SEES3200-XLS-R02 |
AL-SEES3220-XLS-R02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,747.65 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 9 | 5 | 100 | Shoulder Milling, Grooving | ||
฿ 4,597.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 7 | 140 | Shoulder Milling, Grooving | ||
฿ 7,239.26 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 9 | 160 | Shoulder Milling, Grooving | ||
฿ 9,296.46 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 18 | 11 | 180 | - | ||
฿ 11,709.22 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 14 | 21 | 13 | 200 | Shoulder Milling, Grooving | ||
฿ 14,350.56 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 24 | 15 | 220 | - | ||
฿ 18,134.79 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 27 | 17 | 240 | Shoulder Milling, Grooving | ||
฿ 20,408.00 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 30 | 18 | 250 | - | ||
฿ 24,154.00 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 22 | 33 | 20 | 250 | - |
Loading...
work material | Aluminum | Number of flutes(sheet) | 3 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Micro R |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Features | The chipping problem on the corner of the blade was solved by rounding it microscopically. The blade back end uses a rounded shape to prevent machining marks. Ideal for deep engraving with super long shank. | Specifications | Torsion Angle 45°/ Ultra-long shank, Slim shank, with corner radius 0.2 |
How can we improve?
How can we improve?