1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
TA-EZ Drill TEZD-MS Type (Part Number)

DJT CARBIDE DRILL

TA-EZ Drill TEZD-MS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,103.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
TEZD3200S32-MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

฿ 14,550.51

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 32146206straight shank3214460Over 31.5, and 32.5 or lessTSW3512HA-15TEZ3200

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Please check the type/dimensions/specifications of the part TEZD3200S32-MS in the TA-EZ Drill TEZD-MS Type series.

Products with similar specification

Part Number
TEZD1400S16-MS
TEZD1500S20-MS
TEZD1600S20-MS
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

฿ 11,103.71

1 Piece(s) 6 Day(s) 1451113End Mill Shank166548Over 13.5, and 14.5 or lessDSW-2045HA-07TEZ1400 TEZ1410 TEZ1450

฿ 11,829.35

1 Piece(s) 6 Day(s) 1554119End Mill Shank206950Over 14.5, and 15.5 or lessDSW-2045HA-07TEZ1500 TEZ1550

฿ 11,829.35

1 Piece(s) 6 Day(s) 1658124End Mill Shank207450Over 15.5, and 16.5 or lessTSW-2556HA-08TEZ1600 TEZ1630 TEZ1650

฿ 11,829.35

1 Piece(s) 6 Day(s) 1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750

฿ 11,829.35

1 Piece(s) 6 Day(s) 1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850

฿ 13,026.66

1 Piece(s) 6 Day(s) 1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950