1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
TA-EZ Drill TEZD-MS Type (Part Number)

DJT CARBIDE DRILL

TA-EZ Drill TEZD-MS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,103.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
TEZD2000S25-MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

฿ 13,026.66

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 2072148End Mill Shank259256Over 19.5, and 20.5 or lessTSW-2567HA-08TEZ2000 TEZ2050

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Please check the type/dimensions/specifications of the part TEZD2000S25-MS in the TA-EZ Drill TEZD-MS Type series.

Products with similar specification

Part Number
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
TEZD2100S25-MS
TEZD2200S25-MS
TEZD2300S25-MS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

฿ 11,829.35

1 Piece(s) 6 Day(s) 1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750

฿ 11,829.35

1 Piece(s) 6 Day(s) 1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850

฿ 13,026.66

1 Piece(s) 6 Day(s) 1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950

฿ 13,026.66

1 Piece(s) 6 Day(s) 2175152End Mill Shank259656Over 20.5, and 21.5 or lessTSW-2567HA-08TEZ2100 TEZ2150

฿ 13,026.66

1 Piece(s) 6 Day(s) 2279157End Mill Shank2510156Over 21.5, and 22.5 or lessDSW-307HA-10TEZ2190 TEZ2200 TEZ2230 TEZ2250

฿ 13,026.66

1 Piece(s) 6 Day(s) 2382161End Mill Shank2510556Over 22.5, and 23.5 or lessDSW-307HA-10TEZ2300 TEZ2350