(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a tool with excellent abrasion resistance.
Part Number |
---|
TEZD1700S20-MS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Compatible Diameter | Component: Clamp screw | Component: wrench | Supported tips |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,829.35 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 17 | 61 | 128 | End Mill Shank | 20 | 78 | 50 | Over 16.5, and 17.5 or less | TSW-2556H | A-08 | TEZ1700 TEZ1750 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
With/without Oil Hole | Available | Detailed coating types | Value Coat | Machining Application | With oil hole drilled |
Specifications | Effective Machining Depth with Coolant Hole: 3XDc |
Please check the type/dimensions/specifications of the part TEZD1700S20-MS in the TA-EZ Drill TEZD-MS Type series.
Part Number |
---|
TEZD1400S16-MS |
TEZD1500S20-MS |
TEZD1600S20-MS |
TEZD1800S20-MS |
TEZD1900S25-MS |
TEZD2000S25-MS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Dimensions/ℓ2 (mm) | Dimensions/ℓs (mm) | Compatible Diameter | Component: Clamp screw | Component: wrench | Supported tips |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,103.71 | 1 Piece(s) | 6 Day(s) | 14 | 51 | 113 | End Mill Shank | 16 | 65 | 48 | Over 13.5, and 14.5 or less | DSW-2045H | A-07 | TEZ1400 TEZ1410 TEZ1450 | ||
฿ 11,829.35 | 1 Piece(s) | 6 Day(s) | 15 | 54 | 119 | End Mill Shank | 20 | 69 | 50 | Over 14.5, and 15.5 or less | DSW-2045H | A-07 | TEZ1500 TEZ1550 | ||
฿ 11,829.35 | 1 Piece(s) | 6 Day(s) | 16 | 58 | 124 | End Mill Shank | 20 | 74 | 50 | Over 15.5, and 16.5 or less | TSW-2556H | A-08 | TEZ1600 TEZ1630 TEZ1650 | ||
฿ 11,829.35 | 1 Piece(s) | 6 Day(s) | 18 | 65 | 133 | End Mill Shank | 20 | 83 | 50 | Over 17.5, and 18.5 or less | TSW-2556H | A-08 | TEZ1800 TEZ1850 | ||
฿ 13,026.66 | 1 Piece(s) | 6 Day(s) | 19 | 68 | 143 | End Mill Shank | 25 | 87 | 56 | Over 18.5, and 19.5 or less | TSW-2567H | A-08 | TEZ1900 TEZ1930 TEZ1950 | ||
฿ 13,026.66 | 1 Piece(s) | 6 Day(s) | 20 | 72 | 148 | End Mill Shank | 25 | 92 | 56 | Over 19.5, and 20.5 or less | TSW-2567H | A-08 | TEZ2000 TEZ2050 |
How can we improve?
How can we improve?