1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TA-EZ Drill (for Bridges) TEZD-KMS Type

TA-EZ Drill (for Bridges) TEZD-KMS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,409.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Indexable drill for bridges with easy insert replacement and excellent cutting performance.

Part Number
TEZD2450S32-KMS
TEZD2650S32-KMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/ℓ2
(mm)
Supported tips

฿ 12,409.87

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 24.5/24.7100185125TS2450K TS2470K

฿ 13,208.07

DJT CARBIDE DRILL 1 Piece(s) 6 Day(s) 26.5/26.7108195135TS2650K TS2670K

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Shank Type End Mill Shank Coating Y/N Available
With/without Oil Hole Available Dimensions/Ds(φ mm) 32 Detailed coating types Value Coat
Component: Clamp screw DSW-309H Component: wrench A-10 Features For bridge material processing
Machining Application With oil hole drilled Specifications Effective Machining Depth with Coolant Hole: 3XDc