(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Tips for exchanging cuttings type drills with easy tip replacement and excellent cutting performance.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Coating Y/N | Available | Coating Type | Other |
---|---|---|---|---|---|
Detailed coating types | PVD Coating JC8050 |
Please check the type/dimensions/specifications of the part TEZ1400-JC8050 in the TA-EZ Drill TEZD-MS Type series.
Part Number |
---|
TEZ1410-JC8050 |
TEZ1450-JC8050 |
TEZ1500-JC8050 |
TEZ1550-JC8050 |
TEZ1600-JC8050 |
TEZ1630-JC8050 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Dimensions/A (mm) | Dimensions/T (mm) |
---|---|---|---|---|---|---|---|
฿ 2,940.22 | 1 Piece(s) | 5 Day(s) | 14.1 | 11.4 | 4.5 | ||
฿ 2,940.22 | 1 Piece(s) | 5 Day(s) | 14.5 | 11.4 | 4.5 | ||
฿ 3,012.79 | 1 Piece(s) | 5 Day(s) | 15 | 11.5 | 4.8 | ||
฿ 3,012.79 | 1 Piece(s) | 5 Day(s) | 15.5 | 11.5 | 4.8 | ||
฿ 3,012.79 | 1 Piece(s) | 5 Day(s) | 16 | 12.4 | 5 | ||
฿ 3,012.79 | 1 Piece(s) | 5 Day(s) | 16.3 | 12.4 | 5 |
How can we improve?
How can we improve?