1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Head (Solid Modular Head) SMSA Type, JC8015

S Head (Solid Modular Head) SMSA Type, JC8015
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,828.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An all-carbide, radius-type modular head.
Suitable for high-speed, high-efficiency machining of general steel, heat resistant alloys, and titanium alloys.

Part Number
SMSA-6160R20-M8-JC8015
SMSA-6160R30-M8-JC8015
SMSA-6200R30-M10-JC8015
SMSA-6250R30-M12-JC8015
SMSA-6300R30-M16-JC8015
SMSA-6320R30-M16-JC8015
SMSA-8160R05-M8-JC8015
SMSA-8160R10-M8-JC8015
SMSA-8200R05-M10-JC8015
SMSA-8200R10-M10-JC8015
SMSA-8200R20-M10-JC8015
SMSA-8250R10-M12-JC8015
SMSA-8250R20-M12-JC8015
SMSA-8300R10-M16-JC8015
SMSA-8300R20-M16-JC8015
SMSA-8320R10-M16-JC8015
SMSA-8320R20-M16-JC8015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. (mm)
(φ)
Total number of flutes
(sheet)
Effective cutting edge length (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimensions r
(mm)
Dimensions MD
(mm)

฿ 10,828.77

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 166163015142M8

฿ 10,828.77

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 166163015143M8

฿ 12,830.94

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 206203519173M10

฿ 16,509.35

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 256254324223M12

฿ 22,143.36

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 306305629273M16

฿ 23,679.91

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 326325630273M16

฿ 10,828.77

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 168163015140.5M8

฿ 10,828.77

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 168163015141M8

฿ 12,830.94

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 208203519170.5M10

฿ 12,830.94

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 208203519171M10

฿ 12,830.94

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 208203519172M10

฿ 16,509.35

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 258254324221M12

฿ 16,509.35

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 258254324222M12

฿ 22,143.36

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 308305629271M16

฿ 22,143.36

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 308305629272M16

฿ 23,679.91

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 328325630271M16

฿ 23,679.91

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 328325630272M16

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Other Finish category Finishing Mounting Method Centering Plug
Material type JC8015 With/Without Coolant Holes Available Application Flat surface planing/shoulder grinding (corner radius)/curved surface machining