1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Ball End Mill (for Aluminum Etc.) with Rounded Rake Angle AL-DBPS2 Type

Solid Ball End Mill (for Aluminum Etc.) with Rounded Rake Angle AL-DBPS2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,163.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
AL-DBPS2010
AL-DBPS2020
AL-DBPS2030
AL-DBPS2040
AL-DBPS2100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)

฿ 2,402.85

DJT MILLING CHIP 1 Piece(s) 6 Day(s) 0.51.55041

฿ 2,163.38

DJT MILLING HOLDER_CHIP 1 Piece(s) 6 Day(s) 135062

฿ 2,616.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.54.56063

฿ 2,616.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 267064

฿ 5,029.67

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5151001010

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) 0~-50 Machining Application Curved surface / R Groove
Features For Aluminum, 2 Blades, Torsional Angle 25˚, Eccentric Relief Type, K Type Cemented Carbide, Shrink Support With/Without Torsion Yes (25°) Machining Application (Other) Pocket machining
Work material (other) Plastic