1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R Chipper ZPR-0203 Type Compatible Tip

DJT MILLING CHIP

R Chipper ZPR-0203 Type Compatible Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 791.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[DIJET]R-shaped insert with excellent abrasion resistance.
The work material is copper.

Part Number
RCB-10RMB-JC5040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 791.92

DJT MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle 10° work material Steel
Available corners 1 Material type JC5040 Thickness(mm) 4.762±0.025
Tip diameter(mm) 4.762±0.025 Material Coating

Please check the type/dimensions/specifications of the part RCB-10RMB-JC5040 in the R Chipper ZPR-0203 Type Compatible Tip series.