1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QM Mill MPM Type

QM Mill MPM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,913.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High feed rate + shoulder milling is possible with a single holder.
This product uses a compact insert and has a multi-flutes specification with 2 edges with the smallest diameter of ø10 and 8 edges with ø32, despite being an indexable type.
Combined with the all-carbide shank arbor "Ganko Ittetsu," which has a high anti-vibration effect, this product can achieve highly efficient machining without chatter-free and long insert lifespan.

Part Number
MPM-2010-M6
MPM-2011-M6
MPM-3012-M6
MPM-3013-M6
MPM-4016-M8
MPM-4017-M8
MPM-5020-M10
MPM-5021-M10
MPM-6025-M12
MPM-7030-M16
MPM-8032-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. (mm)
(φ)
Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimensions MD
(mm)

฿ 6,913.55

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 102189.58M6

฿ 6,913.55

DJT INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 112189.78M6

฿ 8,372.90

DJT INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1232011.28M6

฿ 8,372.90

DJT INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1332011.58M6

฿ 12,011.61

DJT INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 164231512M8

฿ 12,011.61

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 174231512M8

฿ 13,830.97

DJT INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 205301914M10

฿ 13,830.97

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 215301914M10

฿ 16,018.06

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 2563523.617M12

฿ 18,383.23

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 307432922M16

฿ 20,020.65

DJT INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 328432922M16

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Other Finish category Finishing Mounting Method Centering Plug
Component: Clamp screw DSW-1838H Component: wrench A-06 Supported tips EO○○060210Z○R/ZOMT0602○○ZER
With/Without Coolant Holes Available Application Flat surface planing/pocket machining/shoulder grinding/grooving/curved surface machining/helical machining