(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a tool with excellent abrasion resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Dimensions/ℓ2 (mm) | Tap Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,485.34 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3 | 20 | 70 | straight shank | 3 | 35 | - | ||
฿ 11,390.10 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 11,390.10 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.2 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 11,390.10 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.3 | 20 | 70 | End Mill Shank | 4 | 35 | M4X0.7 | ||
฿ 11,390.10 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.4 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 9,866.29 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 12,532.96 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 12,532.96 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 12,532.96 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 12,532.96 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 3.9 | 20 | 70 | End Mill Shank | 4 | 35 | - | ||
฿ 9,866.29 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4 | 20 | 70 | straight shank | 4 | 35 | - | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 20 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.2 | 20 | 80 | End Mill Shank | 5 | 40 | M5×0.8 | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 20 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 20 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 10,628.19 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 25 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,675.81 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 25 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,675.81 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 25 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,675.81 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 25 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 13,675.81 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 25 | 80 | End Mill Shank | 5 | 40 | - | ||
฿ 11,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5 | 25 | 80 | straight shank | 5 | 40 | M6 x 1.0 | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.1 | 30 | 95 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.2 | 30 | 95 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.3 | 30 | 95 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.4 | 30 | 95 | End Mill Shank | 6 | 50 | - | ||
฿ 11,390.10 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.5 | 30 | 95 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.6 | 30 | 100 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.7 | 30 | 100 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.8 | 30 | 100 | End Mill Shank | 6 | 50 | - | ||
฿ 14,437.72 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 5.9 | 30 | 100 | End Mill Shank | 6 | 50 | - | ||
฿ 12,152.00 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6 | 30 | 100 | straight shank | 6 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.1 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.2 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.4 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.6 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.7 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.8 | 30 | 100 | End Mill Shank | 8 | 50 | M8×1.5 | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 13,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.1 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.2 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.3 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 16,342.48 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.4 | 30 | 100 | End Mill Shank | 8 | 50 | - | ||
฿ 14,818.67 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 30 | 115 | End Mill Shank | 8 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.6 | 30 | 115 | End Mill Shank | 8 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.7 | 30 | 115 | End Mill Shank | 8 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.8 | 30 | 115 | End Mill Shank | 8 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 7.9 | 30 | 115 | End Mill Shank | 8 | 60 | - | ||
฿ 15,199.62 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8 | 30 | 115 | straight shank | 8 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.1 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.2 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.3 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.4 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 17,104.39 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.5 | 30 | 120 | End Mill Shank | 10 | 60 | M10 x 1.5 | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.6 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.7 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.8 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 21,294.86 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 8.9 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 17,104.39 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9 | 30 | 120 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.1 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.2 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.3 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.4 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.5 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.6 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.7 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.8 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 23,961.53 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 9.9 | 30 | 125 | End Mill Shank | 10 | 60 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 30 | 125 | straight shank | 10 | 60 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.1 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.2 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.3 | 50 | 130 | End Mill Shank | 12 | 65 | M12X1.75 | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.4 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.5 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.6 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.7 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.8 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 24,723.43 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10.9 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 19,009.15 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11 | 50 | 130 | End Mill Shank | 12 | 65 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.1 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.2 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.3 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.4 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 22,818.67 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.5 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.6 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.7 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.8 | 50 | 135 | End Mill Shank | 12 | 70 | - | ||
฿ 28,913.91 | DJT CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 11.9 | 50 | 135 | End Mill Shank | 12 | 70 | - |
Loading...
work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel | Coating Y/N | Available | Coating Type | TiCN |
---|---|---|---|---|---|
With/without Oil Hole | Available | Features | Provides a finished surface roughness of 1 μm or less. Enlargement 5 μm or less. Can change polishing into cutting. TiCN coating for long service life. Right blade and left twisted for increased chip discharge properties | Machining Application | Drilling |
Specifications | Internal oil supply type |
How can we improve?
How can we improve?