(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can handle a wide range of materials, from general steel to stainless steel and heat-resistant alloys, and has a structure that allows for smooth cutting chip discharge and easy regrinding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Dimensions/Ds (φ mm) | Diameter dimensional tolerance (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,909.45 | CARBIDE DRILL | 1 Piece(s) | Same day | 7 | 56 | 109 | straight shank | 7 | 0-0.022 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,095.06 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.1 | 92 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,095.06 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.2 | 92 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,095.06 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.3 | 92 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,095.06 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.4 | 92 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,467.56 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.7 | 96 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,467.56 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.8 | 96 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,467.56 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 11.9 | 96 | 158 | End Mill Shank | 12 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,793.50 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.1 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,793.50 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.2 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,793.50 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.3 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 10,793.50 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.4 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,212.55 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.6 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,212.55 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.7 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,212.55 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.8 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,212.55 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 12.9 | 104 | 167 | End Mill Shank | 13 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,585.05 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.1 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,585.05 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.2 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,585.05 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.3 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,585.05 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.4 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,910.99 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.6 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,910.99 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.7 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,910.99 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.8 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 11,910.99 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 13.9 | 112 | 176 | End Mill Shank | 14 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,330.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.1 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,330.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.2 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,330.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.3 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,330.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.4 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,702.54 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.6 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,702.54 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.7 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,702.54 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.8 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 12,702.54 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 14.9 | 120 | 185 | End Mill Shank | 15 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,075.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.1 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,075.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.2 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,075.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.3 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to grind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,075.04 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.4 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,400.97 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.6 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,400.97 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.7 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,400.97 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.8 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. | ||
฿ 13,400.97 | DJT CARBIDE DRILL | 1 Piece(s) | 6 Day(s) | 15.9 | 128 | 194 | End Mill Shank | 16 | 0-0.027 | Cutting edge shape that makes it easy to regrind. Corresponds to high speed, high-efficiency processing. Energy-saving, environment-friendly drill with cutting resistance that's lower than conventional drills, decreasing the power consumption by 30%. |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiCN | With/without Oil Hole | Available | Machining Application | With oil hole drilled |
How can we improve?
How can we improve?