1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DZ-COAT Solid Ball-End Mill DZ-TSBS Type (DZ-TSBS-R1)

DJT SOLID CARBIDE END MILLS

DZ-COAT Solid Ball-End Mill DZ-TSBS Type (DZ-TSBS-R1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-TSBS-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φd
(mm)

฿ 2,373.22

DJT SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 164042

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) 0~-30 Machining Application Curved surface / Engraving / R Groove
Features 2-Flute Ultra-Miniature Type With/Without Torsion Available