(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,052.90 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.2 | 0.4 | 3 | 40 | ||
฿ 2,214.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.3 | 1 | 3 | 40 | ||
฿ 2,214.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.4 | 1.2 | 3 | 40 | ||
฿ 2,023.70 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 1.5 | 3 | 40 | ||
฿ 2,023.70 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.6 | 2 | 3 | 40 | ||
฿ 1,902.76 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.7 | 2 | 3 | 40 | ||
฿ 1,902.76 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.8 | 2.5 | 3 | 40 | ||
฿ 1,814.47 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.9 | 2.5 | 3 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 3 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.1 | 3 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.2 | 3 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.3 | 3 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.4 | 3 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 5 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.6 | 5 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.7 | 5 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.8 | 5 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.9 | 5 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.1 | 6 | 4 | 40 | ||
฿ 1,897.92 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.2 | 6 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.3 | 6 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.4 | 6 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 8 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.6 | 8 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.7 | 8 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.8 | 8 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.9 | 8 | 4 | 40 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.1 | 8 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.2 | 8 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.3 | 8 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.4 | 8 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 10 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.6 | 10 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.7 | 10 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.8 | 10 | 6 | 45 | ||
฿ 2,075.10 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.9 | 10 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.1 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.2 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.3 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.4 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.6 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.7 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.8 | 12 | 6 | 45 | ||
฿ 2,205.71 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.9 | 12 | 6 | 45 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.1 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.2 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.3 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.4 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.6 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.7 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.8 | 15 | 6 | 60 | ||
฿ 2,419.78 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.9 | 15 | 6 | 60 | ||
฿ 2,657.43 | DJT SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 60 |
Loading...
work material | general steel / Stainless Steel / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Groove / Plunging (Z feed) | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Specifications | Standard blade length, Ultra-miniature type | Material type | DZ Coating (TiAlN-Based) |
How can we improve?
How can we improve?