1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DZ-COAT Solid End Mill, DZ-DES2-L Type

DZ-COAT Solid End Mill, DZ-DES2-L Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,084.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-DES2-0020L
DZ-DES2-0030L
DZ-DES2-0040L
DZ-DES2-0050L
DZ-DES2-0060L
DZ-DES2-0070L
DZ-DES2-0080L
DZ-DES2-0090L
DZ-DES2-0100L-5
DZ-DES2-0100L-6
DZ-DES2-0100L-7.5
DZ-DES2-0100L-10
DZ-DES2-0110L
DZ-DES2-0120L
DZ-DES2-0130L
DZ-DES2-0140L
DZ-DES2-0150L-10
DZ-DES2-0150L-15
DZ-DES2-0160L
DZ-DES2-0170L
DZ-DES2-0180L
DZ-DES2-0190L
DZ-DES2-0200L-10
DZ-DES2-0200L-12
DZ-DES2-0200L-15
DZ-DES2-0200L-20
DZ-DES2-0210L
DZ-DES2-0220L
DZ-DES2-0230L
DZ-DES2-0240L
DZ-DES2-0250L-15
DZ-DES2-0250L-20
DZ-DES2-0260L
DZ-DES2-0270L
DZ-DES2-0280L
DZ-DES2-0290L
DZ-DES2-0300L-20
DZ-DES2-0300L-25
DZ-DES2-0300L-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 4,589.45

DJT MILLING CHIP 1 Piece(s) 5 Day(s) 0.21.5340

฿ 3,658.21

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.32340

฿ 3,448.98

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.42.5340

฿ 3,085.56

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.53340

฿ 3,038.99

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.63.5340

฿ 3,038.99

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.74.5340

฿ 2,764.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.85340

฿ 2,764.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.95.5340

฿ 2,130.73

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 15440

฿ 2,214.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16440

฿ 2,214.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 17.5440

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 110440

฿ 2,214.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.17.5440

฿ 2,214.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.27.5440

฿ 2,261.35

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.38440

฿ 2,307.91

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.48.5440

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.510440

฿ 2,764.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.515445

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.610440

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.710440

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.810440

฿ 2,401.03

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.910440

฿ 2,084.17

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 210440

฿ 2,084.17

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 212440

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 215445

฿ 2,936.80

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 220455

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.115445

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.215445

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.315445

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.415445

฿ 2,214.78

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.515450

฿ 2,764.46

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.520455

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.615450

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.715450

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.815450

฿ 2,354.47

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.915450

฿ 3,043.83

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 320455

฿ 4,132.90

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 325470

฿ 4,589.45

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 330470

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Groove / Plunging (Z feed) Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Specifications Long Blade Length, Super Miniature Type Material type DZ Coating (TiAlN-Based)