1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3-Flute Super One-Cut End Mill DV-SOCS3

3-Flute Super One-Cut End Mill DV-SOCS3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,702.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DV-SOCS3030
DV-SOCS3040
DV-SOCS3050
DV-SOCS3060
DV-SOCS3080
DV-SOCS3100
DV-SOCS3120
DV-SOCS3160
DV-SOCS3200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,702.60

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 38660

฿ 1,757.02

DJT MILLING CHIP 1 Piece(s) 5 Day(s) 411660

฿ 1,927.55

DJT SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 513660

฿ 1,952.95

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 613660

฿ 2,769.30

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 819875

฿ 3,328.04

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10221080

฿ 4,496.33

DJT SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 122612100

฿ 9,967.68

DJT SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 163216110

฿ 14,074.21

DJT SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 203820125

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 3 Type Square
Machining Application Side / Groove / Plunging (Z feed) Blade tip shape Sharp Edge Torsion Angle (θ) Powerful Torsion (45°-60°)
Other Coating DV Value Coat Other Processing Applications Shoulder Milling, Grooving, Helical Machining, Plunging Specifications Torsion Angle 45°/ Regular blade length