1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Caliper E-PEAK

[Kanon] Caliper E-PEAK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,442.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Evolution of calipers (leading to reduced measurement time and labor saving).
· Automatically retains the maximum and minimum values.
· The maximum value mode (Max) is useful for measuring inner diameters. The E-PEAK calipers automatically hold the maximum value of the inner diameter.
· Minimum value mode is convenient for outer diameter measurements in hard-to-see places. E-PEAK calipers automatically maintain the minimum value of the outer diameter.

Features

●A caliper that can automatically hold the maximum and minimum values. 
●The material quality is stainless steel(SUS420J2).

Usage

●For pita measurement, outer measurement, inner measurement, and depth measurement.

Specification

●Depth Bar:Yes
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
Part Number
E-PEAK15
E-PEAK20
E-PEAK30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)

฿ 3,442.00

MEASURING TOOL 1 Piece(s) 3 Day(s) 101 to 1500–15023476403073.8241±0.02170

฿ 4,819.00

MEASURING TOOL 1 Piece(s) 3 Day(s) 151 to 2000–20028476403073.8291±0.02190

฿ 7,616.00

MEASURING TOOL 1 Piece(s) 3 Day(s) 201~3000–300388103644784.8396±0.03280

Loading...

  1. 1
 

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
B(mm) 16 E(mm) 14 Minimum Display Quantity(mm) 0.01
Power Supply SR44 (1 pc.)