1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Kanon] 9K-131 Series Electric Screwdriver

[Kanon] 9K-131 Series Electric Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,199.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Medium torque type featuring a balance between compactness and high power.

 
Part Number
9K-131L
9K-131P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStart Method

฿ 16,199.58

NKM ELECTRIC SCREWDRIVERS 1 Piece(s) 19 Day(s) Lever Start Type

฿ 18,068.71

TORQUE DRIVERS 1 Piece(s) 19 Day(s) Push Start Type

Loading...

  1. 1

Basic Information

Output torque(N▪m) 0.5 to 2 Power Supply(V) AC100V 50/60Hz Compatible Screw: Small Screw(mm) 2.6 to 4.0
Cord Length(m) 3 Compatible Screw: Tapping Screw(mm) 2.0 to 3.5 Rotation Speed(min⁻¹) 1000
Power Consumption(W) 35 Accessory Bit x 2 Pieces, Carbon Brush x 1 Set Included bit B-31(No.1×φ6.0×70L、No.2×φ6.0×70L)
External Dimensions(mm) φ37 (grip section) ×264 L Adjustable Torque Type Stepless Weight(Kg) 0.62