1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Kanon] 9K Series Electric Screwdriver

[Kanon] 9K Series Electric Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,081.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High power type with high output motor.
[Features]
·Torque range 50-450cN⋅m.
·Machine screw 2.3 to 6.0 mm.
·High power type with high output motor.
·Ideal for working with tapping screws.
·Just push it in to start, so you can speed up your work.
·For high torque applications, a pistol grip (sold separately) can be used to support the driver.
·Push start type.
·Stops when torque is increased.
[Applications]
·Tightening electronic devices and substrates.
·Panel tightening for pachinko machines.

 
Part Number
9K-140P
9K-150P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Included bit

฿ 18,081.11

NKM ELECTRIC SCREWDRIVERS 1 Piece(s) 19 Day(s) 1 to 33.0 to 5.03.0 to 4.0700B-31(No.2×φ6.0×70L)

฿ 18,650.14

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 1.5 to 4.54.0 to 6.03.0 to 5.0500B-35(No.2×φ7.0×75L、No.3×φ7.0×75L)

Loading...

  1. 1

Basic Information

Power Supply(V) AC100V 50/60Hz Cord Length(m) 3 Start Method Push Start Type
Power Consumption(W) 46 Overall Length(mm) 264 Accessory Bit x 2 Pieces, Carbon Brush x 1 Set
External Dimensions(mm) φ37 (grip section) ×264 L Adjustable Torque Type Stepless Weight(Kg) 0.7