(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Clutch Release Torque Screwdriver

[Kanon] Clutch Release Torque Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of N100LTDK

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    400 to 1000
  • With or without idling function
    Available
  • Torque Precision (±%)
    3
  • Minimum gradation (cN·m)
    5
  • Overall length (mm)
    235
  • Load direction
    Left/Right
  • Mass(g)
    762
  • Bit Socket
    Hex 6.35 mm (Common with commercial bits)
  • Included bit ⊕
    No.2, No.3 Commercially Available Product
  • Application
    For assembly of automobile parts or home appliances.
  • Specifications
    With Extension Bar
Part Number
N100LTDK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,449.35

HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    400 to 1000
  • With or without idling function
    Available
  • Torque Precision (±%)
    3
  • Minimum gradation (cN·m)
    5
  • Overall length (mm)
    235
  • Load direction
    Left/Right
  • Mass(g)
    762
  • Bit Socket
    Hex 6.35 mm (Common with commercial bits)
  • Included bit ⊕
    No.2, No.3 Commercially Available Product
  • Application
    For assembly of automobile parts or home appliances.
  • Specifications
    With Extension Bar

Product Description

[Features]
· When the predetermined torque value is reached, the clutch is automatically disengaged and starts idling, so there are no concerns about over-tightening.
· Bit insertion port is now compatible with commercially available bits (hexagonal 6.35 mm). (Excluding N1.5LTDK, N3LTDK)
· 2 (+) bits are included.
[Applications]
· For assembly of automobile components or home appliances.

Specifications of N100LTDK

  • Product Type
    Preset
  • Torque Adjustment Range (cN/m)
    400 to 1000
  • With or without idling function
    Available
  • Torque Precision (±%)
    3
  • Minimum gradation (cN·m)
    5
  • Overall length (mm)
    235
  • Load direction
    Left/Right
  • Mass(g)
    762
  • Bit Socket
    Hex 6.35 mm (Common with commercial bits)
  • Included bit ⊕
    No.2, No.3 Commercially Available Product
  • Application
    For assembly of automobile parts or home appliances.
  • Specifications
    With Extension Bar
Part Number
N100LTDK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,449.35

HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1