1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Height Gauge

[Kanon] Height Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,943.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A magnifying lens is included, so scales can be read easily.
· Made of stainless steel (SUS420J2).
[Applications]
· For scribing work.

 
Part Number
SHT-1-30J
SHT-1-60J
SHT-3-30J
SHT-3-60J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrumental Error
(mm)
Mass
(kg)
Overall Length
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)

฿ 13,352.13

NKM HEIGHT GAUGES 1 Piece(s) 45 Day(s) 300±0.042.45005001237132842647148

฿ 34,034.45

MEASURING TOOL 1 Piece(s) 45 Day(s) 600±0.055.58518511621104310228581912

฿ 11,943.40

MEASURING TOOL 1 Piece(s) 45 Day(s) 300±0.042.34804801207132702616148

฿ 28,794.32

MEASURING TOOL 1 Piece(s) 45 Day(s) 600±0.055.4836836162110439028161912

Loading...

  1. 1

Basic Information

Product Type Height gauge Display Method Analog Minimum Display 0.02
Output terminal for measuring data: with or without NA Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) E(mm) 20
K(mm) 3.1 Features A magnifying lens for easy scale reading is installed. A carbide tip is attached to the end of the scriber and measurement surface is precisely finished.