1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Vernier Caliper SCML (Part Number)

MEASURING TOOL

[Kanon] Vernier Caliper SCML
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· Long jaw-type SCM

 
Part Number
SCML50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

฿ 38,437.00

MEASURING TOOL 1 Piece(s) 14 Day(s) 301~500Exterior: 0-500, Interior: 14.5-50068017515025612.5247.2510018±0.051350

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) Features Long jaw-type SCM