(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision
Part Number |
---|
SCM45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,145.00 ฿ 20,916.00 | MEASURING TOOL | 1 Piece(s) | 14 Day(s) | 301~500 | Exterior: 0-450, Interior:14.5-450 | 625 | 125 | 100 | 25 | 6 | 12.5 | 24.2 | 7.25 | 70 | 18 | ±0.05 | 900 |
Loading...
Type | Standard caliper | Display Method | Vernier (Analog) | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA | Solar Panel | NA |
Minimum Read Value(mm) | 0.02 (49 mm into 50 equal parts) | Features | ● High accuracy with "fine movement feed" ● The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision |
Please check the type/dimensions/specifications of the part SCM45 in the [Kanon] Vernier Caliper SCM series.
Part Number |
---|
SCM20 |
SCM30 |
SCM40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,327.00 | 1 Piece(s) | 5 Day(s) | 151 to 200 | Exterior: 0-200, Interior: 5-200 | 320 | 77 | 60 | 17 | 3 | 7 | 15 | 2.5 | 46 | 8 | ±0.03 | 220 | ||
฿ 19,220.00 | 1 Piece(s) | 5 Day(s) | 201~300 | Exterior: 0-300, Interior: 10-300 | 445 | 95 | 75 | 20 | 4 | 8 | 20 | 5 | 58 | 12 | ±0.04 | 460 | ||
฿ 20,559.00 | 1 Piece(s) | 5 Day(s) | 301~500 | Exterior: 0-400, Interior: 10-400 | 545 | 95 | 75 | 20 | 4 | 8 | 20 | 5 | 58 | 12 | ±0.04 | 520 |
How can we improve?
How can we improve?