(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for measuring the gap between grooves for narrow grooved workpieces.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring the gap between grooves for narrow workpieces.
Type | Special Calipers | Special Caliper Shape | Pointed Calipers | Display Method | Digital |
---|---|---|---|---|---|
Maximum Measurement Length (Range Selection(mm) | 101 to 150 | Waterproof Function | NA | Output terminal for measuring data: with or without | Available |
With/Without Depth Bar | Available | Solar Panel | NA | Measuring Range(mm) | 0–150 |
A(mm) | 236 | B(mm) | 42 | C(mm) | 16 |
D(mm) | 15 | E(mm) | 0.8 | F(mm) | 11.3 |
G(mm) | 7 | H(mm) | 33.4 | Minimum Display Quantity(mm) | 0.01 |
Instrumental Error(mm) | ±0.02 | Power Supply | SR44 (1 Piece) | Features | ● "Blade Jaw" is a digital blade caliper ideal for measuring the gap between grooves for narrow grooved work ● The outer jaw tip is thin at just 0.8 mm, ideal for measuring the outside of fine grooves ● Printer output function included |
Mass(g) | 160 |
Please check the type/dimensions/specifications of the part E-BL15B in the [Kanon] Digital Blade Caliper E-BL series.
How can we improve?
How can we improve?