1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Vernier Caliper For Inside Measurement ICM

[Kanon] Vernier Caliper For Inside Measurement ICM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for internal measurements in deep places.
· Inside calipers with a "long-narrow jaw" ideal for inner depth measurements.
· Long and thin jaw is ideal for internal measurements in deep holes.
· The jaw length is available in two types, 56 mm and 76 mm

 
Part Number
ICM1
ICM2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)

฿ 38,347.00

MEASURING TOOL 1 Piece(s) 5 Day(s) 5~20076564.5300

฿ 39,597.00

MEASURING TOOL 1 Piece(s) 5 Day(s) 10~20096769.5320

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Long Jaw Caliper Display Method Vernier (Analog)
Maximum Measurement Length (Range Selection(mm) 151 to 200 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA A(mm) 300
E(mm) 20 F(mm) 4 G(mm) 10.5
Minimum Read Value(mm) 0.05 (19 mm into 20 equal parts) Instrumental Error(mm) ±0.07 Features ● Long and thin jaw is ideal for internal measurements in deep places