(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for measuring diameters for spheres, pipes, etc.
· Ideal for diameter measurement of large bore pipes, etc.
Part Number |
---|
LSM15-80 |
LSM20-110 |
LSM30-170 |
LSM45-230 |
LSM60-320 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,373.00 | NKM LONG JAW VERNIER CALIPERS | 1 Piece(s) | 1 Day(s) | 101 to 150 | 0–150 | 295 | 80 | 50 | 22 | 20 | 10 | 20 | 95 | 4 | 8 | 105.5 | ±0.07 | 160 | ||
฿ 16,698.00 ฿ 12,291.40 | MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 151 to 200 | 0–200 | 345 | 110 | 70 | 22 | 20 | 10 | 20 | 95 | 4 | 8 | 135.5 | ±0.07 | 220 | ||
฿ 24,842.00 ฿ 23,185.04 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 201~300 | 0–300 | 445 | 170 | 120 | 22 | 20 | 10 | 20 | 95 | 4 | 8 | 195.5 | ±0.08 | 440 | ||
฿ 44,833.00 ฿ 41,842.64 | MEASURING TOOL | 1 Piece(s) | 4 Day(s) | 301~500 | 0~450 | 630 | 230 | 150 | - | 25 | - | 25 | - | 6 | 12.5 | 255 | ±0.10 | 1230 | ||
฿ 60,576.00 ฿ 53,004.00 | MEASURING TOOL | 1 Piece(s) | 12 Day(s) | 501 to 700 | 0–600 | 825 | 320 | 200 | - | 32 | - | 32 | - | 8 | 15 | 352 | ±0.11 | 3500 |
Loading...
Type | Special Calipers | Special Caliper Shape | Long Jaw Caliper | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | Minimum Read Value(mm) | 0.05 (39 mm into 20 equal parts) | Features | Long jaw calipers with "long length jaw" ideal for measuring large diameter pipe |
How can we improve?
How can we improve?