(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for measuring diameters for spheres, pipes, etc.
· Long jaw calipers with "long length jaw" ideal for measuring large diameter pipes, etc.
· Outer jaw length is 1/2 or more of the measurement length, ideal for diameter measurement of spheres, pipes, etc.
· Printer output function included
Part Number |
---|
E-LSM30B |
E-LSM60B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Instrumental Error (mm) | Features | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,111.00 ฿ 33,091.82 | MEASURING TOOL | 1 Piece(s) | Same day | 201~300 | 0–300 | 400 | 170 | 120 | 22.1 | 20 | 8.75 | ±0.05 | ● Outer jaw length is 1/2 or more of the measurement length, ideal for diameter measurement of balls and pipes ● Printer output function included ● Long jaw caliper with "long length jaw" ideal for measuring large diameter pipe | 490 | ||
฿ 87,990.00 ฿ 76,991.25 | MEASURING TOOL | 1 Piece(s) | 12 Day(s) | 501 to 700 | 0–600 | 780 | 320 | 200 | - | 25 | - | ±0.07 | ● E-LSM60B does not have a jaw for the interior ● The outer jaw length is 1/2 or more of the measurement length, ideal for diameter measurement of balls and pipes ● Printer output function included ● Long jaw caliper with "long length jaw" ideal for measuring large diameter pipe | 4800 |
Loading...
Type | Special Calipers | Special Caliper Shape | Long Jaw Caliper | Display Method | Digital |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | Available | With/Without Depth Bar | NA |
Solar Panel | NA | Minimum Display Quantity(mm) | 0.01 | Power Supply | SR44 (1 Piece) |
How can we improve?
How can we improve?