(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The length of the inside and outside jaws is larger than that of the standard product.
· Made of stainless steel (SUS420J2).
[Applications]
· For internal/external measurements in narrow/deep places.
Part Number |
---|
ROBA15 |
ROBA20 |
ROBA30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,957.00 ฿ 17,652.76 | NKM LONG JAW VERNIER CALIPERS | 1 Piece(s) | 7 Day(s) | 101 to 150 | 0–150 | 250 | ±0.07 | 270 | ||
฿ 22,028.00 ฿ 20,558.73 | MEASURING TOOL | 1 Piece(s) | 19 Day(s) | 151 to 200 | 0–200 | 300 | ±0.07 | 310 | ||
฿ 27,595.00 ฿ 25,754.41 | MEASURING TOOL | 1 Piece(s) | 19 Day(s) | 201~300 | 0–300 | 410 | ±0.08 | 370 |
Loading...
Type | Special Calipers | Special Caliper Shape | Long Jaw Caliper | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | B(mm) | 34 | C(mm) | 64 |
D(mm) | 17 | E(mm) | 6.5 | F(mm) | 20 |
G(mm) | 48 | H(mm) | 9 | I(mm) | 8 |
J(mm) | 4 | Minimum Read Value(mm) | 0.05 (19 mm into 20 equal parts) | Features | ● Long inner jaw and outer jaw are ideal for internal measurements in narrow/deep places |
How can we improve?
How can we improve?