(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made of stainless steel (SUS420J2).
· Ideal for measurements of workpieces that cannot be measured with straight jaws, such as outside measurements of dimples and internal measurements in pockets.
[Applications]
· For measurements of workpieces that cannot be measured with straight jaws, such as outside measurements of dimples and internal measurements in deep pockets.
Part Number |
---|
RA15 |
RA20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | Measuring Range (mm) | A (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 28,423.00 ฿ 22,738.40 | LONG JAW VERNIER CALIPERS | 1 Piece(s) | 5 Day(s) | 101 to 150 | 0–150 | 238 | 170 | ||
฿ 35,475.00 ฿ 28,380.00 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 151 to 200 | 0–200 | 290 | 200 |
Loading...
Type | Special Calipers | Special Caliper Shape | Center Distance Vernier Caliper | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | NA |
Solar Panel | NA | B(mm) | 90 | C(mm) | 14 |
D(mm) | 30 | E(mm) | 8.5 | F(mm) | 12 |
G(mm) | 29 | H(mm) | 5.5 | I(mm) | 36 |
J(mm) | 4 | K(mm) | 16 | L(mm) | 8 |
M(mm) | 3 | N(mm) | 20 | Minimum Read Value(mm) | 0.05 (19 mm into 20 equal parts) |
Instrumental Error(mm) | ±0.07 | Features | ● Ideal for measurements of workpieces that cannot be measured with straight jaws, such as outside measurements of dimples and internal measurements in deep pockets |
How can we improve?
How can we improve?