1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Standard Calipers SM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • [Kanon] Standard Calipers SM
  • [Kanon] Standard Calipers SM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini Calipers and Standard Long Calipers

[Features]
· Standard vernier calipers for regular measurements.
· Standard scale type calipers with "green lines" that don't tire the eyes

Features

●A standard long caliper.
●The material quality is stainless steel(SUS420J2).

Usage

●For outer and inner measurement.

Specification

●Minimum Display(mm):0.05
Part Number
SM5
SM7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWith/Without Depth Bar Measuring Range
(mm)
A
(mm)
H
(mm)
Case Features Mass
(g)

฿ 2,975.00

MEASURING TOOL 1 Piece(s) 3 Day(s) NA0–50112-Yes (integrated type)● With soft case ● Cleanly and safely fits into a breast pocket40

฿ 2,275.00

NKM STANDARD CALIPERS 1 Piece(s) 5 Day(s) Available0–701131.8NA● Cleanly and safely fits into a breast pocket23

Loading...

  1. 1
 

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) ~100
Waterproof Function NA Output terminal for measuring data: with or without NA Solar Panel NA
B(mm) 37 C(mm) 8 D(mm) 19
E(mm) 7 F(mm) 13 G(mm) 3.5
I(mm) 2 J(mm) 4.6 Minimum Read Value(mm) 0.05 (19 mm into 20 equal parts)
Instrumental Error(mm) ±0.05