1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[Kanon] Centerline Caliper E-RM-2 (E-RM2-15B)

MEASURING TOOL

[Kanon] Centerline Caliper E-RM-2 (E-RM2-15B)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring hole pitch: Round-hole pitch calipers ideal for measuring "small-diameter holes and narrow pitch" and "offset types" because the measuring element moves vertically.
· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.
· A dedicated gauge block is supplied as an accessory.
· Printer output function included

 
Part Number
E-RM2-15B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Θ Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

฿ 39,969.00

฿ 29,029.48

MEASURING TOOL 1 Piece(s) 11 Day(s) 101 to 150Upper Level: 25-150/Lower Level: 20-15025470φ6φ0.2-φ0.2φ6φ6401653゚φ1φ5160

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Waterproof Function NA Output terminal for measuring data: with or without Available With/Without Depth Bar NA
Solar Panel NA Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05
Power Supply SR44 (1 pc.) Features ● Since the measuring element of the main scale moves up and down, it is not only possible to measure same diameter holes but also the pitch between different diameter holes ● Dedicated gauge block included ● Printer output function included