1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Centerline Caliper E-RM60B (Part Number)

MEASURING TOOL

[Kanon] Centerline Caliper E-RM60B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 63,572.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring the pitch between holes of the same diameter on a long workpiece.
· Large digital calipers with a "measurement length of 600 mm" ideal for equal diameter hole measurements with long workpieces.
· Long calipers which can measure the pitch between 2 holes of the same diameter and the distance between the edge and the hole center.
· A dedicated gauge block is supplied as an accessory.
· Printer output function included

 
Part Number
E-RM60B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 63,572.00

฿ 51,328.03

MEASURING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 501 to 700 Waterproof Function NA Output terminal for measuring data: with or without Available
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) Upper Level: 17-600/Lower Level: 9-600
A(mm) 780 B(mm) 85 C(mm) 25
D(mm) φ16 E(mm) φ1.9 F(mm) 69
G(mm) 31 H(mm) 110 Θ 40゜
Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05 Power Supply SR44 (1 pc.)
Features ● Long calipers can measure the pitch between two equal diameter holes and measure to the center of holes from end faces ● Dedicated gauge block included ● Printer output function included ● Large digital calipers with "measurement length of 600 mm" ideal for hole diameter measurements with long workpieces Minimum Hole Diameter(mm) φ3 Max. Hole Dia.(mm) φ16
Mass(g) 2400

Please check the type/dimensions/specifications of the part E-RM60B in the [Kanon] Centerline Caliper E-RM60B series.