1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Centerline Caliper RM-DX

[Kanon] Centerline Caliper RM-DX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring the pitch between holes of the same diameter.
· Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole

 
Part Number
RM15DX
RM20DX
RM30DX
RM60DX
RM100DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Trusco Code Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)

฿ 18,974.00

MEASURING TOOL 1 Piece(s) 14 Day(s) 101 to 150Upper Level: 17-150/Lower Level: 9-1502805020φ16φ1.93431764331-9377±0.07φ3φ16400

฿ 20,358.00

MEASURING TOOL 1 Piece(s) 14 Day(s) 151 to 200Upper Level: 17-200/Lower Level: 9-2003305020φ16φ1.93431764331-9385±0.07φ3φ16430

฿ 35,025.00

MEASURING TOOL 1 Piece(s) 5 Day(s) 201~300Upper Level: 17-300/Lower Level: 9-3004105020φ16φ1.93431764-±0.08φ3φ16500

฿ 44,834.00

MEASURING TOOL 1 Piece(s) 14 Day(s) 501 to 700Upper Level: 17-600/Lower Level: 9-6007808525φ16φ1.969311166331-9407±0.11φ3φ161160

฿ 48,790.00

MEASURING TOOL 1 Piece(s) 5 Day(s) 701 to 1000Upper Level: 21-1000/Lower Level: 11-100012009032φ20φ467351298331-9369±0.15φ5φ203150

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Θ 40゜ Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole