1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Centerline Caliper E-RX-J

NKM VERNIER CALIPERS

[Kanon] Centerline Caliper E-RX-J
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 45,342.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The pitch of circular holes can be measured by direct reading.
· Pitch measurement is also possible between stepped holes.
· Made of stainless steel (SUS420J2).
[Applications]
· For measurement at hole drilling sites.

 
Part Number
E-RX30J SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 45,342.00

฿ 40,712.58

NKM VERNIER CALIPERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 201~300 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) 10~300
A(mm) 435 B(mm) 18~52 C(mm) 16
D(mm) 42 E(mm) φ1 F(mm) φ10
Θ 40゜ Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05
Power Supply SR44 (1 pc.) Features As the gauge heads of this scale move up and down, pitch measurement between holes whose levels are different is possible. Minimum Hole Diameter(mm) φ1
Max. Hole Dia.(mm) φ10 Mass(g) 300

Please check the type/dimensions/specifications of the part E-RX30J in the [Kanon] Centerline Caliper E-RX-J series.