1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Vernier Caliper, Dial Scale Caliper DMK-J

[Kanon] Vernier Caliper, Dial Scale Caliper DMK-J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rack and pinion type caliper.
· The improved shock resistance allows use with no concerns.
· Pointer needle 1 revolution 1 mm.
· Made of stainless steel (SUS420J2).
[Applications]
· Used for on-site measurements of precision machining.

 
Part Number
DMK15J
DMK20J
DMK30J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Instrumental Error
(mm)
Mass
(g)

฿ 3,622.00

NKM DIAL CALIPERS 1 Piece(s) 3 Day(s) 101 to 1500–150235167740143075±0.02150

฿ 3,778.00

MEASURING TOOL 1 Piece(s) 3 Day(s) 151 to 2000–200290179050173875±0.03210

฿ 6,423.00

MEASURING TOOL 1 Piece(s) 5 Day(s) 201~3000–3003951710564185093.8±0.04320

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Dial Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Features ● Scale dial can be quickly read ● The gold base has a black scale for the display to be easily read ● Improved shock resistance allows it to be used with security Minimum graduation(mm) 0.01 1 rotation of the indicator 1