1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] ULJ Caliper with Judgment Function

[Kanon] ULJ Caliper with Judgment Function
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,554.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· "Judgment function" allows pass/fail to be determined instantly.
· When dividing go/no-go products for mass production parts, work time can be significantly reduced.
· By setting the acceptance criteria for the measured workpiece in advance, the OK/NG display can be checked instantaneously on the panel.
· Anyone can make measurements, simply and quickly.
· The flat head tip perfectly contacts complex shapes that had been difficult to measure with conventional calipers, allowing end face measurement without stress

 
Part Number
ULJ15
ULJ20
ULJ30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
Overall Length
(mm)
Instrumental Error
(mm)
Mass
(g)

฿ 5,554.00

NKM DIGITAL CALIPERS 1 Piece(s) 12 Day(s) 101 to 1500–15023476403073.8241±0.03170

฿ 6,759.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 151 to 2000–20028476403073.8291±0.03190

฿ 9,244.00

MEASURING TOOL 1 Piece(s) 14 Day(s) 201~3000–300388103644784.8396±0.04280

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
B(mm) 16 E(mm) 14 Minimum Display Quantity(mm) 0.01
Power Supply SR44 (1 pc.)