(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 21st century standard calipers, Pita calipers.
· "Flat head" enables easy measurement from any corner.
· PITA15: The main scale grooves on the top and bottom scales reduce diffuse reflection on the surface with the scale markings.
· Because the green color is easy on the eyes, they don't get tired.
Part Number |
---|
PITA10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | With/Without Depth Bar | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Overall Length (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,873.00 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | ~100 | Available | 0–100 | 166 | 13.5 | 65 | 34.5 | 11 | 25 | 5 | 2.4 | 171 | ±0.05 | 100 |
Loading...
Type | Standard caliper | Display Method | Vernier (Analog) | Waterproof Function | NA |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | NA | Solar Panel | NA | Minimum Read Value(mm) | 0.05 (39 mm into 20 equal parts) |
Features | The lateral grooves on the top and bottom scales reduce the diffuse reflection on the surface with scale markings. Because the green color puts little strain on the eyes, they don't get tired. |
Please check the type/dimensions/specifications of the part PITA10 in the [Kanon] Flat Head Caliper PITA series.
Part Number |
---|
PITA15 |
PITA20 |
PITA30 |
PITA40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measurement Length (Range Selection (mm) | With/Without Depth Bar | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Overall Length (mm) | Instrumental Error (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,033.00 | 1 Piece(s) | 3 Day(s) | 101 to 150 | Available | 0–150 | 230 | 16 | 76 | 40 | 14 | 28 | 7 | 3.8 | 237 | ±0.05 | 140 | ||
฿ 2,993.00 | 1 Piece(s) | 3 Day(s) | 151 to 200 | Available | 0–200 | 280 | 16 | 76 | 40 | 14 | 28 | 7 | 3.8 | 287 | ±0.05 | 160 | ||
฿ 4,669.00 | 1 Piece(s) | 3 Day(s) | 201~300 | Available | 0–300 | 400 | 20 | 111 | 64 | 19 | 48 | 9 | 3.8 | 409 | ±0.05 | 340 | ||
฿ 12,050.00 | 1 Piece(s) | 13 Day(s) | 301~500 | NA | 0–400 | 506 | 20 | 111 | 64 | 19 | 48 | 9 | - | 515 | ±0.06 | 420 |
How can we improve?
How can we improve?