1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding magnet S/M/L

Welding magnet S/M/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For temporary tacking before and after welding work.

 
Part Number
72293
72294
72295
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Adsorption Power
(gf)
Mass
(g)

฿ 518.47

SWS MAGNET 1 Piece(s) 1 Day(s) 8012082158293

฿ 655.00

SWS MAGNET 1 Piece(s) 12 Day(s) 2001561001720598

฿ 942.00

SWS MAGNET 1 Piece(s) 1 Day(s) 20019012225201202

Loading...

  1. 1

Basic Information

Orientation Anisotropy Features ● 45°/90° convenient shape ● Heavy duty magnet adsorption Material Main Body: Iron, ABS Resin
Supplement ● 45°/90° angle finding used as a guide ● Fine adjustment possible if precision is required