(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PTC150 |
PTC250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Mass (kg) |
Application | Clamp Range (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,563.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 0.15 | 3.6 | It is the most suitable for lifting construction of wooden panels. The clamp can be adjusted in 2 levels depending on thicknesses of panels. | 60~80/80~100/100~120/120~140 | 1 unit | ||
฿ 15,721.00 ฿ 12,990.26 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 0.25 | 5.8 | It is most suitable for lifting construction of wooden panels especially two-by-four (2 x 4) housing panels and two-by-six (2 x 6) housing panels. The clamp range can be adjusted in 5 steps depending on thicknesses of panels. | 80~100/100~120/120~140/140~160/160~180 | 1 unit |
Tightening lock can be released remotely and no dangerous aerial work for detachment is required (1.5 m rope for remote control included). Ideal for hoisting timber panels
Part Number |
---|
PTC150 |
PTC250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Mass (kg) |
Application | Clamp Range (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,563.00 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 0.15 | 3.6 | It is the most suitable for lifting construction of wooden panels. The clamp can be adjusted in 2 levels depending on thicknesses of panels. | 60~80/80~100/100~120/120~140 | 1 unit | ||
฿ 15,721.00 ฿ 12,990.26 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 1 Day(s) | 0.25 | 5.8 | It is most suitable for lifting construction of wooden panels especially two-by-four (2 x 4) housing panels and two-by-six (2 x 6) housing panels. The clamp range can be adjusted in 5 steps depending on thicknesses of panels. | 80~100/100~120/120~140/140~160/160~180 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?