- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mold Frame and Panel Suspension Clamp
(i)Caution
- Be sure to use 2 pieces per set with the balance. Do not use for ALC or extrusion molded plates.
Specifications of PTC100
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.1
-
- Minimum Clamp Width(mm)
- 5
-
- Maximum Clamp Width(mm)
- 80
-
- Mass(kg)
- 1.8
-
- Specifications
- With a remote control releasing mechanism
-
- Clamp Range(mm)
- 5 Stage Adjustment: 5-20/20-35/35-50/50-65/65-80
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,187.00
|
VERTICAL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.1
-
- Minimum Clamp Width(mm)
- 5
-
- Maximum Clamp Width(mm)
- 80
-
- Mass(kg)
- 1.8
-
- Specifications
- With a remote control releasing mechanism
-
- Clamp Range(mm)
- 5 Stage Adjustment: 5-20/20-35/35-50/50-65/65-80
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.
· Tightening lock can be released remotely and no dangerous aerial work for detachment is required.
(With 1.5 m rope for remote control)
· Urethane pad with spikes on one side firmly grips, making it even more secure.
· Urethane rubber is attached to one side to prevent panels from being scratched.
[Applications]
· Ideal for hoisting form boards and wood panels.
· Siding boards, cosmetic panels for exterior walls, insulated exterior wall materials, wood panels, etc.
Specifications of PTC100
-
- Product Type
- Panel Suspension Clamp
-
- Basic Working Load(t)
- 0.1
-
- Minimum Clamp Width(mm)
- 5
-
- Maximum Clamp Width(mm)
- 80
-
- Mass(kg)
- 1.8
-
- Specifications
- With a remote control releasing mechanism
-
- Clamp Range(mm)
- 5 Stage Adjustment: 5-20/20-35/35-50/50-65/65-80
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,187.00
|
VERTICAL LIFTING CLAMPS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Even in no-load condition, clamp demonstrates reliable grip.
●Urethane rubber is attached to one side so as not to scratch the surface of panels and others.(urethane pad with spikes on one side)Usage
●Framework/wooden panel/lifting beam construction work.Specification
●Basic Working Load(t):0.10
●Jaw Width Range(mm):5 to 80
●Clamp Adjustment:5 Stages
●Dimension(mm) D:26
●Dimension(mm) H:139
●Dimension(mm) L:120 to 180
●SPQ(piece):1
●With spring type tightening lock mechanism
●For 2 points suspension
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?