(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U-shaped Groove Suspension Clamp Inner Lining Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For long objects, be sure to use the balance and strictly observe the two-point suspension method for safety.

Specifications of BUC240N

  • Product Type
    Clamp for U-Shaped Grooves
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    220/260
  • Maximum Clamp Width(mm)
    240/290
  • Mass(kg)
    12
  • Amount Of Content
    1 unit
Part Number
BUC240N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,061.18

฿ 19,480.07

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

Product Description

JIS reinforced concrete U-beam, JIS drop-lid type U-groove (Nominal 300 is A only).
Dedicated hanging U-clamp for LAN cable box (capacity adjustable type).
[Features]
· With holder for preventing U-shaped grooves from cracking. (Be sure to use with the main unit)
· The hanging tool does not come in contact with the yarn thread and there is no need for extra space on the outside of the side groove.
· The special rubber pad uses a spike mechanism to securely clamp lifting loads. (Can also be used as a non-scratch type)
· Applicable workpieces: JIS U-type 240, 300 A, B, C and JIS lid-drop-type 250 and 300A, up to 2 m.

Specifications of BUC240N

  • Product Type
    Clamp for U-Shaped Grooves
  • Basic Working Load(t)
    0.5
  • Minimum Clamp Width(mm)
    220/260
  • Maximum Clamp Width(mm)
    240/290
  • Mass(kg)
    12
  • Amount Of Content
    1 unit
Part Number
BUC240N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 28,061.18

฿ 19,480.07

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1