(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rebar Suspension Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TVC1

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1
  • Mass(kg)
    6
  • Features
    Safe and secure vertical lifting of prefabricated steel bars, irregular bars, and round bars. The release lock has a central lever system which allows remote operation using a rope. Since there are no extra obstacles on the sides of the unit, operation is smooth during steel bar clamping and remote operation. Steel bars are safely and securely gripped when they are clamped by using a V-shaped hold plate and cam.
  • Application
    Ideal for reinforcement steel construction, pressure crimping, and extraction work.
  • Applicable O.D.(mm)
    φ16~41
  • Applicable Nominal Reinforcement
    D16~D38
  • Amount Of Content
    1 unit
Part Number
TVC1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,325.00

฿ 25,060.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 91 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1
  • Mass(kg)
    6
  • Features
    Safe and secure vertical lifting of prefabricated steel bars, irregular bars, and round bars. The release lock has a central lever system which allows remote operation using a rope. Since there are no extra obstacles on the sides of the unit, operation is smooth during steel bar clamping and remote operation. Steel bars are safely and securely gripped when they are clamped by using a V-shaped hold plate and cam.
  • Application
    Ideal for reinforcement steel construction, pressure crimping, and extraction work.
  • Applicable O.D.(mm)
    φ16~41
  • Applicable Nominal Reinforcement
    D16~D38
  • Amount Of Content
    1 unit

Product Description

Safe and secure vertical lifting of prefabricated steel bars, irregular bars, and round bars.

Specifications of TVC1

  • Product Type
    Vertical Suspension Clamp
  • Basic Working Load(t)
    1
  • Mass(kg)
    6
  • Features
    Safe and secure vertical lifting of prefabricated steel bars, irregular bars, and round bars. The release lock has a central lever system which allows remote operation using a rope. Since there are no extra obstacles on the sides of the unit, operation is smooth during steel bar clamping and remote operation. Steel bars are safely and securely gripped when they are clamped by using a V-shaped hold plate and cam.
  • Application
    Ideal for reinforcement steel construction, pressure crimping, and extraction work.
  • Applicable O.D.(mm)
    φ16~41
  • Applicable Nominal Reinforcement
    D16~D38
  • Amount Of Content
    1 unit
Part Number
TVC1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,325.00

฿ 25,060.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 91 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1